A10Z62MGC1

10mm Width X 10mm Length X 3mm Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $37.15 9 wks
10 - 49 $31.34 9 wks
50 - 99 $29.59 9 wks
100 - 249 $28.21 9 wks
250+ Request for Quote
$37.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Application Adhesive Agent
Length (L) 10 mm
Material Silicone Gel
Thickness (T) 3 mm
Width (W) 10 mm
Substitute Part A10Z62-GC1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team