A10Z62-SN50

3.94" X 3.94" Silicone Gel Sheet suitable for Frequency From 30Hz
Qty Range Price/Unit Ships Within
1 - 9 $117.26 9 wks
10 - 49 $114.93 9 wks
50 - 99 $110.94 9 wks
100 - 249 $106.67 9 wks
250+ Request for Quote
$117.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Blue
Deflection .03 To .08 Inch
Frequency (Hz) From 30 Hz
Length 3.94 Inch
Optimum Load (lbf) 33.1 To 110.2 (lb./sheet)
Overall Height 0.277 Inch
Resonance Mag. (db) 20 To 18 dB
Resonance Point (Hz) 22 To 15 Hz
Width 3.94 Inch
Substitute Part A10Z62MSN50

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team