A10Z62-SN02
3.94" X 3.94" Silicone Gel Sheet suitable for Frequency From 38Hz
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.26 | 11 wks |
10 - 49 | $114.93 | 11 wks |
50 - 99 | $110.94 | 11 wks |
100 - 249 | $106.67 | 11 wks |
250+ | Request for Quote |
$117.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Color | Yellow |
---|---|
Deflection | .06 To .12 Inch |
Frequency (Hz) | From 38 Hz |
Length | 3.94 Inch |
Optimum Load (lbf) | 1.1 To 4.4 (lb./sheet) |
Overall Height | 0.277 Inch |
Resonance Mag. (db) | 6 dB |
Resonance Point (Hz) | 27 To 21 Hz |
Width | 3.94 Inch |
Substitute Part | A10Z62MSN02 |