A10Z62-NPWTE1000
39.4" Length X 11.81" Width X .236" Thick Silicone Foam With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $256.53 | 11 wks |
10 - 49 | $252.8 | 11 wks |
50 - 99 | $238.68 | 11 wks |
100 - 249 | $227.62 | 11 wks |
250+ | Request for Quote |
$256.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Color | White |
---|---|
Length | 39.4 Inch |
Material | Silicone Foam |
Thickness | 0.236 Inch |
Usage | Outside |
Width | 11.81 Inch |