A10Z62-NPWTE0500

19.69" Length X 11.81" Width X .236" Thick Silicone Foam With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $153.63 9 wks
10 - 49 $151.4 9 wks
50 - 99 $142.94 9 wks
100 - 249 $136.31 9 wks
250+ Request for Quote
$153.63

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color White
Length 19.69 Inch
Material Silicone Foam
Thickness 0.236 Inch
Usage Outside
Width 11.81 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team