A10Z62-NPGRN2000

78.7" Length X 17.72" Width X .118" Thick Silicone Foam With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $256.53 9 wks
10 - 49 $252.8 9 wks
50 - 99 $238.68 9 wks
100 - 249 $227.62 9 wks
250+ Request for Quote
$256.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Green
Length 78.7 Inch
Material Silicone Foam
Thickness 0.118 Inch
Usage Outside
Width 17.72 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team