A10Z62-GT3
39.4" Length X .394" Width X .079" Thick Silicone Gel Tape With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.38 | 11 wks |
10 - 49 | $38.38 | 11 wks |
50 - 99 | $36.23 | 11 wks |
100 - 249 | $34.55 | 11 wks |
250+ | Request for Quote |
$40.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Application | Adhesive Agent |
---|---|
Length | 39.4 Inch |
Material | Silicone Gel |
Thickness | 0.079 Inch |
Width | 0.394 Inch |
Substitute Part | A10Z62MGT3 |