A10Z62-GC4
.591" Width X .591" Length X .197" Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $68.60 | 9 wks |
10 - 49 | $57.39 | 9 wks |
50 - 99 | $54.19 | 9 wks |
100 - 249 | $51.68 | 9 wks |
250+ | Request for Quote |
$68.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Application | Adhesive Agent |
---|---|
Length | 0.591 Inch |
Material | Silicone Gel |
Thickness | 0.197 Inch |
Width | 0.591 Inch |
Substitute Part | A10Z62MGC4 |