A10Z61MTHC

Call +1 (516) 328-3300 or Submit and RFQ.

Double-Studded Silicone Gel Vibration Damper, M6 Thread Size. Material: Body- Silicone Gel, Studs- Brass Nickel Plated.
$0.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Height (h) 18 mm
Bottom Diameter (d₂) 25 mm
Material (Stud) Brass Nickel Plated
Material (Body) Silicone Gel
Optimum Load (kgf) 0.8 - 2 kg/leg
Recommended Frequency (Hz) 20 ~ Hz
Resonance Point (Hz) 14 - 12 Hz
Thread Length 20 mm
Thread Size (#) M6
Top Dia. (d₁) 20 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team