A10Z61MTHA
Call +1 (516) 328-3300 or Submit and RFQ.
Double-Studded Silicone Gel Vibration Damper, M4 Thread Size. Material: Body- Silicone Gel, Studs- Brass Nickel Plated.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Height (h) | 12 mm |
---|---|
Bottom Diameter (d₂) | 18 mm |
Material (Stud) | Brass Nickel Plated |
Material (Body) | Silicone Gel |
Optimum Load (kgf) | 0.5 - 0.8 kg/leg |
Recommended Frequency (Hz) | 23 ~ Hz |
Resonance Point (Hz) | 16 - 15 Hz |
Thread Length | 15 mm |
Thread Size (#) | M4 |
Top Dia. (d₁) | 12 mm |