A10Z61MSF05

Call +1 (516) 328-3300 or Submit and RFQ.

Flanged Silicone Gel Vibration Damper, M6 Thread Size. Material: Body- Silicone Gel, Studs- Iron Unichro Plate, Flange Plate- Stainless Steel.
$0.00

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Distance Between Center 46 mm
Load Type Compression Only
Material (Flange Plate) Stainless Steel
Material (Stud) Iron Unichro Plate
Material (Body) Silicone Gel
Optimum Load (kgf) 3.25 - 7.5 kg/leg
Resonance Magnification (db) 6.5 dB
Resonance Point (Hz) 9.5 Hz
Thread Length 18 mm
Thread Size (#) M6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team