A10Z61MSF02
Call +1 (516) 328-3300 or Submit and RFQ.
Flanged Silicone Gel Vibration Damper, M6 Thread Size. Material: Body- Silicone Gel, Studs- Iron Unichro Plate, Flange Plate- Stainless Steel.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Center | 46 mm |
---|---|
Load Type | Compression Only |
Material (Flange Plate) | Stainless Steel |
Material (Stud) | Iron Unichro Plate |
Material (Body) | Silicone Gel |
Optimum Load (kgf) | 1.25 - 3.25 kg/leg |
Resonance Magnification (db) | 6.5 dB |
Resonance Point (Hz) | 9.5 Hz |
Thread Length | 18 mm |
Thread Size (#) | M6 |