A10Z61MS

Call +1 (516) 328-3300 or Submit and RFQ.

3mm Collar ID, 6mm Collar Length Vibration Damping Siliicone Gel Bushing
$0.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Collar Id (d) 3 mm
Collar Length (L) 6 mm
Collar Thickness 0.5 mm
Fig. # 1
Material (Collar / Bushing) Brass / Silicone Gel
Optimum Load (kgf) 0.05 ~ 0.188 kg/leg
Recommended Frequency (Hz) .05kg @ 90 ~ .188kg @ 60 Hz
Resonance Mag. (db) 7 ~ 9 dB
Resonance Point (Hz) 64 ~ 42 Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team