A10Z61MMN07
Call +1 (516) 328-3300 or Submit and RFQ.
Double-Studded Silicone Gel Vibration Damper, M6 Thread Size. Material: Body- Silicone Gel, Studs-Steel Unichro Plate.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Height | 22 mm |
---|---|
Major Diameter | 30 mm |
Material (Stud) | Steel Unichro Plate |
Material (Body) | Silicone Gel |
Optimum Load (kgf) | 5.5 - 8.5 Kgf |
Recommended Frequency (Hz) | 16 ~ Hz |
Resonance Point (Hz) | 11 - 10 Hz |
Small Diameter | 24 mm |
Thread Length | 18 mm |
Thread Size (#) | M6 |