A10Z61MMN05

Call +1 (516) 328-3300 or Submit and RFQ.

Double-Studded Silicone Gel Vibration Damper, M6 Thread Size. Material: Body- Silicone Gel, Studs-Steel Unichro Plate.
$0.00

Availability: 496 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Height 22 mm
Major Diameter 30 mm
Material (Stud) Steel Unichro Plate
Material (Body) Silicone Gel
Optimum Load (kgf) 3.5 - 5.5 Kgf
Recommended Frequency (Hz) 16 ~ Hz
Resonance Point (Hz) 11 - 10 Hz
Small Diameter 24 mm
Thread Length 18 mm
Thread Size (#) M6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team