A10Z61MBG8
Call +1 (516) 328-3300 or Submit and RFQ.
Spring and Silicone Gel Vibration Vibration Damper
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Isolator Diameter | 15 mm |
---|---|
Isolator Height | 23 mm |
Material (Studs / Body) | Brass / Silicone Gel |
Material (Wire) | iano Wire - nickel Plate |
Optimum Load (kgf) | 1.5 - 4 kg/leg |
Outside Dia. | 28 mm |
Recommended Frequency (Hz) | From 14 Hz |
Resonance Mag. (db) | 18 - 16 dB |
Resonance Point (Hz) | 10 - 8 Hz |
Stud Length | 12 mm |