A10Z61MB2
Call +1 (516) 328-3300 or Submit and RFQ.
4mm Collar ID, 11mm Collar Length Vibration Damping Siliicone Gel Bushing
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Collar Id (d) | 4 mm |
---|---|
Collar Length (L) | 11 mm |
Collar Thickness | 1 mm |
Fig. # | 3 |
Material (Collar / Bushing) | Brass / Silicone Gel |
Optimum Load (kgf) | 3.75 ~ 8 kg/leg |
Recommended Frequency (Hz) | 3.75kg @ 30 ~ 8kg @ 25 Hz |
Resonance Mag. (db) | 19 ~ 23 dB |
Resonance Point (Hz) | 20 ~ 15 Hz |