A10Z61MA1
Call +1 (516) 328-3300 or Submit and RFQ.
3mm Collar ID, 7mm Collar Length Vibration Damping Siliicone Gel Bushing
$0.00
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Collar Id (d) | 3 mm |
---|---|
Collar Length (L) | 7 mm |
Collar Thickness | 1 mm |
Fig. # | 2 |
Material (Collar / Bushing) | Brass / Silicone Gel |
Optimum Load (kgf) | 0.125 ~ 0.625 kg/leg |
Recommended Frequency (Hz) | 125kg @ 95 ~ .625kg @ 50 Hz |
Resonance Mag. (db) | 9 ~ 10 dB |
Resonance Point (Hz) | 67 ~ 35 Hz |