A10Z60-MM2U0652
Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.17 | 11 wks |
25 - 99 | $10.96 | 11 wks |
100 - 249 | $9.09 | 11 wks |
250 - 499 | $8.35 | 11 wks |
500+ | Request for Quote |
$12.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 0.405 |
---|---|
Body Length | 0.5 |
Dynamic Comp. Stiffness | 285 |
Dynamic Shear Stiffness | 74 |
Fastener Configuration | Male / Male |
Max Compression Load (lbs) | 8 lbs |
Max. Shear Load (lbs.) | 3 lbs |
STC. Comp. Stiffness | 200 |
STC. Shear Stiffness | 24 |
Stud Length (inch) | 0.375 |