A10Z60-MM1U0452
Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.92 | 11 wks |
25 - 99 | $7.9 | 11 wks |
100 - 249 | $6.46 | 11 wks |
250 - 499 | $5.91 | 11 wks |
500+ | Request for Quote |
$8.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 0.28 |
---|---|
Body Length | 0.32 |
Dynamic Comp. Stiffness | 40 |
Dynamic Shear Stiffness | 9 |
Fastener Configuration | Male / Male |
Max Compression Load (lbs) | 4 lbs |
Max. Shear Load (lbs.) | 1.5 lbs |
STC. Comp. Stiffness | 25 |
STC. Shear Stiffness | 3 |
Stud Length (inch) | 0.2 |