A10Z60-MF3U2552

Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range Price/Unit Ships Within
1 - 24 $16.45 9 wks
25 - 99 $15.39 9 wks
100 - 249 $13.06 9 wks
250 - 499 $12.21 9 wks
500+ Request for Quote
$16.45

Availability: 30 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 0.625
Body Length 0.625
Dynamic Comp. Stiffness 2350
Dynamic Shear Stiffness 385
Fastener Configuration Male / Female
Max Compression Load (lbs) 12 lbs
Max. Shear Load (lbs.) 3.5 lbs
STC. Comp. Stiffness 900
STC. Shear Stiffness 92
Stud Length (inch) 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team