A10Z60-MF1U0452
Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.08 | 9 wks |
25 - 99 | $8.06 | 9 wks |
100 - 249 | $6.59 | 9 wks |
250 - 499 | $6.02 | 9 wks |
500+ | Request for Quote |
$9.08
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 0.28 |
---|---|
Body Length | 0.32 |
Dynamic Comp. Stiffness | 765 |
Dynamic Shear Stiffness | 148 |
Fastener Configuration | Male / Female |
Max Compression Load (lbs) | 2 lbs |
Max. Shear Load (lbs.) | 0.8 lbs |
STC. Comp. Stiffness | 200 |
STC. Shear Stiffness | 27 |
Stud Length (inch) | 0.2 |