A10Z60-MB4U3152
Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.22 | 9 wks |
25 - 99 | $15.15 | 9 wks |
100 - 249 | $12.83 | 9 wks |
250 - 499 | $12 | 9 wks |
500+ | Request for Quote |
$16.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 1 |
---|---|
Body Length | 0.75 |
Dynamic Comp. Stiffness | 1108 |
Dynamic Shear Stiffness | 270 |
Fastener Configuration | Male / Blank |
Max Compression Load (lbs) | 50 lbs |
Max. Shear Load (lbs.) | 13 lbs |
STC. Comp. Stiffness | 860 |
STC. Shear Stiffness | 75 |
Stud Length (inch) | 0.625 |