A10Z60-MB1U0452

Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range Price/Unit Ships Within
1 - 24 $8.92 9 wks
25 - 99 $7.9 9 wks
100 - 249 $6.46 9 wks
250 - 499 $5.91 9 wks
500+ Request for Quote
$8.92

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 0.28
Body Length 0.32
Dynamic Comp. Stiffness 262
Dynamic Shear Stiffness 59
Fastener Configuration Male / Blank
Max Compression Load (lbs) 4 lbs
Max. Shear Load (lbs.) 1.5 lbs
STC. Comp. Stiffness 159
STC. Shear Stiffness 19
Stud Length (inch) 0.2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team