A10Z60-FB4U3152

Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range Price/Unit Ships Within
1 - 24 $17.56 9 wks
25 - 99 $16.56 9 wks
100 - 249 $14.11 9 wks
250 - 499 $13.25 9 wks
500+ Request for Quote
$17.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1
Body Length 0.75
Dynamic Comp. Stiffness 6727
Dynamic Shear Stiffness 896
Fastener Configuration Female / Blank
Max Compression Load (lbs) 45 lbs
Max. Shear Load (lbs.) 10 lbs
STC. Comp. Stiffness 2580
STC. Shear Stiffness 230
Stud Length (inch) N/A

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team