A10Z60-FB2U0652
Urethane Cylindrical vibration Mount with steel zinc plated fastener
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.32 | 11 wks |
25 - 99 | $11.11 | 11 wks |
100 - 249 | $9.22 | 11 wks |
250 - 499 | $8.49 | 11 wks |
500+ | Request for Quote |
$12.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 0.405 |
---|---|
Body Length | 0.5 |
Dynamic Comp. Stiffness | 1049 |
Dynamic Shear Stiffness | 208 |
Fastener Configuration | Female / Blank |
Max Compression Load (lbs) | 4 lbs |
Max. Shear Load (lbs.) | 2 lbs |
STC. Comp. Stiffness | 270 |
STC. Shear Stiffness | 47 |
Stud Length (inch) | N/A |