A10Z42-A7010
Call +1 (516) 328-3300 or Submit an RFQ.
Tandem Unitized Center Bolt Mount, 900lbs Norminal Load Rating, 0.08in. Norminal Deflection Rating, 2.28in. Diameter. Material: Natural Rubber.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (F) | 0.77 Inch |
---|---|
Diameter (H) | 2.28 Inch |
Flange Diameter (A) | 3.75 Inch |
Flange Thickness (G) | 1.12 Inch |
Material (Outer Body) | Natural Rubber |
Material (Spacer) | Steel |
Nominal Axial Load Rating (lbs) | 900 Lbs |
Nominal Deflection (Axial) | 0.08 Inch |
Overall Height (K) | 1.13 Inch |