A10Z42-A6010
Call +1 (516) 328-3300 or Submit an RFQ.
Tandem Unitized Center Bolt Mount, 500lbs Norminal Load Rating, 0.018in. Norminal Deflection Rating, 1.85in. Diameter. Material: Natural Rubber.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (F) | 0.64 Inch |
---|---|
Diameter (H) | 1.85 Inch |
Flange Diameter (A) | 3 Inch |
Flange Thickness (G) | 0.4 Inch |
Material (Outer Body) | Natural Rubber |
Material (Spacer) | Steel |
Nominal Axial Load Rating (lbs) | 500 Lbs |
Nominal Deflection (Axial) | 0.018 Inch |
Overall Height (K) | 1.16 Inch |