A10Z42-7000
Call +1 (516) 328-3300 or Submit an RFQ.
Solo Unitized Center Bolt Mount, 900lbs Nominal Load Rating, 0.075in. Nominal Deflection Rating, 2in. Diameter. Material: Natural Rubber.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (F) | 0.77 Inch |
---|---|
Diameter (C) | 2 Inch |
Flange Dia. (A) | 3.7 Inch |
Flange Thickness (G) | 1.16 Inch |
Material (Outer Body) | Natural Rubber |
Material (Spacer) | Steel |
Nominal Axial Load Rating (lbs) | 900 Lbs |
Nominal Deflection (Axial) | 0.075 Inch |
Overall Height (K) | 2.66 Inch |