A10Z42-4050

Call +1 (516) 328-3300 or Submit an RFQ.

Solo Unitized Center Bolt Mount, 200lbs Nominal Load Rating, 0.03in. Nominal Deflection Rating, 1.25in. Diameter. Material: Natural Rubber.
$0.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (F) 0.64 Inch
Diameter (C) 1.25 Inch
Flange Dia. (A) 2 Inch
Flange Thickness (G) 0.52 Inch
Material (Outer Body) Natural Rubber
Material (Spacer) Steel
Nominal Axial Load Rating (lbs) 200 Lbs
Nominal Deflection (Axial) 0.03 Inch
Overall Height (K) 1.3 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team