A10Z42-4000
Call +1 (516) 328-3300 or Submit an RFQ.
Solo Unitized Center Bolt Mount, 200lbs Nominal Load Rating, 0.015in. Nominal Deflection Rating, 1.25in. Diameter. Material: Natural Rubber.
$0.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (F) | 0.52 Inch |
---|---|
Diameter (C) | 1.25 Inch |
Flange Dia. (A) | 2 Inch |
Flange Thickness (G) | 0.52 Inch |
Material (Outer Body) | Natural Rubber |
Material (Spacer) | Steel |
Nominal Axial Load Rating (lbs) | 200 Lbs |
Nominal Deflection (Axial) | 0.015 Inch |
Overall Height (K) | 2.18 Inch |