A10Z40-1260AA4
2.98" Length, 2.25" Dia. Diamond Shape Base Plate with 2 Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.15 | 8 wks |
10 - 49 | $27.49 | 8 wks |
50 - 99 | $24.16 | 8 wks |
100 - 499 | $21.65 | 8 wks |
500+ | Request for Quote |
$33.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base Configuration | Diamond |
---|---|
Dim. Between Holes | 2.475 |
Forcing Frequency (cpm) | 2000 |
Isolation | 81 |
Material (Isolator / Base) | Rubber / Steel |
Max. Load(lbs) | 12 |
Min. Load @ Freq. (lbs) | 3 |
Overall Height (inch) | 1 |