A10Z40-1240DD

The max. Compression Loads is for 81% Isolation, CPM-Cycles per Minute
Qty Range Price/Unit Ships Within
1 - 9 $36.49 8 wks
10 - 49 $30.23 8 wks
50 - 99 $26.58 8 wks
100 - 499 $23.81 8 wks
500+ Request for Quote
$36.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Height 1.44
Forcing Frequency (cpm) 4000 CPM
Isolation 81 %
Material (Body / Fastener) RUBBER / PLATED STEEL
Max. Load @ Freq. (lbs) 16 lbs
Max. Load Rating (lbs) 90 lbs
Plate Size (Square) 2.38

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team