A10Z40-1240CC

The max. Compression Loads is for 81% Isolation, CPM-Cycles per Minute
Qty Range Price/Unit Ships Within
1 - 9 $36.49 8 wks
10 - 49 $30.23 8 wks
50 - 99 $26.58 8 wks
100 - 499 $23.81 8 wks
500+ Request for Quote
$36.49

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Height 1.44
Forcing Frequency (cpm) 4000 CPM
Isolation 81 %
Material (Body / Fastener) RUBBER / PLATED STEEL
Max. Load @ Freq. (lbs) 11 lbs
Max. Load Rating (lbs) 62 lbs
Plate Size (Square) 2.38

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team