A10Z40-1215DL3
1.78" Square Base Plate with 4 Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.80 | 11 wks |
10 - 49 | $26.36 | 11 wks |
50 - 99 | $23.16 | 11 wks |
100 - 499 | $20.76 | 11 wks |
500+ | Request for Quote |
$31.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base Configuration | Square |
---|---|
Dim. Between Holes | 1.38 |
Forcing Frequency (cpm) | 2000 |
Isolation | 81 |
Material (Isolator / Base) | Rubber / Steel |
Max. Load(lbs) | 26 |
Min. Load @ Freq. (lbs) | 16 |
Overall Height (inch) | 0.63 |