A10Z40-1210D2

1.68" Length, 1.25" Dia. Diamond Shape Base Plate with 2 Mounting Holes
Qty Range Price/Unit Ships Within
1 - 9 $32.27 8 wks
10 - 49 $26.74 8 wks
50 - 99 $23.5 8 wks
100 - 499 $21.07 8 wks
500+ Request for Quote
$32.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base Configuration Diamond
Dim. Between Holes 1.414
Forcing Frequency (cpm) 4000
Isolation 81
Material (Isolator / Base) Rubber / Aluminum
Max. Load(lbs) 20
Min. Load @ Freq. (lbs) 5
Overall Height (inch) 0.75

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team