A10Z40-1210B4
1.68" Length, 1.25" Dia. Diamond Shape Base Plate with 2 Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.27 | 11 wks |
10 - 49 | $26.74 | 11 wks |
50 - 99 | $23.5 | 11 wks |
100 - 499 | $21.07 | 11 wks |
500+ | Request for Quote |
$32.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base Configuration | Diamond |
---|---|
Dim. Between Holes | 1.414 |
Forcing Frequency (cpm) | 1900 |
Isolation | 81 |
Material (Isolator / Base) | Rubber / Steel |
Max. Load(lbs) | 8 |
Min. Load @ Freq. (lbs) | 8 |
Overall Height (inch) | 0.75 |