A10Z40-1210B1

1.25" Square Base Plate with 4 Mounting Holes
Qty Range Price/Unit Ships Within
1 - 9 $32.27 8 wks
10 - 49 $26.74 8 wks
50 - 99 $23.5 8 wks
100 - 499 $21.07 8 wks
500+ Request for Quote
$32.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base Configuration Square
Dim. Between Holes 1
Forcing Frequency (cpm) 4000
Isolation 81
Material (Isolator / Base) Rubber / Aluminum
Max. Load(lbs) 8
Min. Load @ Freq. (lbs) 2
Overall Height (inch) 0.75

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team