A10Z25-LM8

Leveling Base Mount, 4000lbs Min Load, 12000lbs. Max Load, Material: Steel.
Qty Range Price/Unit Ships Within
1 - 9 $253.29 6 wks
10 - 24 $231.38 6 wks
25 - 49 $206.93 6 wks
50 - 99 $197.29 6 wks
100+ Request for Quote
$253.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Length 8 Inch
Bolt Size 1"-14 Inch
Dimension Across Flats (D) 8 Inch
Dimension Across Flats (H) 2 Inch
Material (Housing) Neoprene
Max. Load (lbs) 12000 Lbs
Min. Load (lbs) 4000 Lbs
Natural Frequency (Hz) 8 - 12 (Approx.) Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team