A10Z25-LM6

Leveling Base Mount, 1000lbs Min Load, 4000lbs. Max Load, Material: Steel.
Qty Range Price/Unit Ships Within
1 - 9 $125.20 6 wks
10 - 24 $114.39 6 wks
25 - 49 $102.29 6 wks
50 - 99 $97.53 6 wks
100+ Request for Quote
$125.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Length 5 Inch
Bolt Size 3/4"-10 Inch
Dimension Across Flats (D) 6.25 Inch
Dimension Across Flats (H) 1.75 Inch
Material (Housing) Neoprene
Max. Load (lbs) 4000 Lbs
Min. Load (lbs) 1000 Lbs
Natural Frequency (Hz) 8 - 12 (Approx.) Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team