A10Z25-LM5

Leveling Base Mount, 500lbs Min. Load, 1000lbs. Max Load, Material: Steel.
Qty Range Price/Unit Ships Within
1 - 9 $103.67 6 wks
10 - 24 $94.61 6 wks
25 - 49 $84.55 6 wks
50 - 99 $80.58 6 wks
100+ Request for Quote
$103.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Length 5 Inch
Bolt Size 1/2"-13 Inch
Dimension Across Flats (D) 5 Inch
Dimension Across Flats (H) 1.75 Inch
Material (Housing) Neoprene
Max. Load (lbs) 1000 Lbs
Min. Load (lbs) 500 Lbs
Natural Frequency (Hz) 8 - 12 (Approx.) Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team