A10Z25-LM3

Leveling Base Mount, 100lbs Min. Load, 500lbs. Max Load, Material: Steel.
Qty Range Price/Unit Ships Within
1 - 9 $82.14 6 wks
10 - 24 $74.83 6 wks
25 - 49 $66.8 6 wks
50 - 99 $63.63 6 wks
100+ Request for Quote
$82.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Length 3.5 Inch
Bolt Size 1/2"-13 Inch
Dimension Across Flats (D) 3.5 Inch
Dimension Across Flats (H) 1.125 Inch
Material (Housing) Neoprene
Max. Load (lbs) 500 Lbs
Min. Load (lbs) 100 Lbs
Natural Frequency (Hz) 8 - 12 (Approx.) Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team