A10Z 8-142
Ring Mount Rated @ 13.0 Lbs with a Dynamic Spring Constant of 122 Lb/in
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $16.88 | 14 wks |
| 25 - 99 | $13.43 | 14 wks |
| 100 - 249 | $11.62 | 14 wks |
| 250 - 499 | $10.02 | 14 wks |
| 500+ | Request for Quote |
$16.88
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Damping Constant (C) | 0.136 |
|---|---|
| Fastener / Isolator | Steel / Rubber |
| H - Load / No Load | 1.45 / 1.75 Lbs |
| Overall Length (L) | 3 Inch |
| Rated Load (lbs) | 13 Lbs |
| Spring Rate (K) | 122 lb / in |
| Stud Size (A) | 5/16-18 |
| Thickness (W) | 0.75 Inch |
| Thread Length (B) | 0.62 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities