A10Z 8-141

Ring Mount Rated @ 20.0 Lbs with a Dynamic Spring Constant of 172 Lb/in
Qty Range Price/Unit Ships Within
1 - 24 $16.88 8 wks
25 - 99 $13.43 8 wks
100 - 249 $11.62 8 wks
250 - 499 $10.02 8 wks
500+ Request for Quote
$16.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Damping Constant (C) 0.262
Fastener / Isolator Steel / Rubber
H - Load / No Load 1.45 / 1.75 Lbs
Overall Length (L) 3 Inch
Rated Load (lbs) 20 Lbs
Spring Rate (K) 172 lb / in
Stud Size (A) 5/16-18
Thickness (W) 0.75 Inch
Thread Length (B) 0.62 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team