A10Z 8-132
Ring Mount Rated @ 5.0 Lbs with a Dynamic Spring Constant of 137 Lb/in
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.60 | 8 wks |
25 - 99 | $13.22 | 8 wks |
100 - 249 | $11.42 | 8 wks |
250 - 499 | $9.84 | 8 wks |
500+ | Request for Quote |
$16.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Damping Constant (C) | 0.027 |
---|---|
Fastener / Isolator | Steel / Rubber |
H - Load / No Load | .81 / .93 Lbs |
Overall Length (L) | 2.54 Inch |
Rated Load (lbs) | 5 Lbs |
Spring Rate (K) | 137 lb / in |
Stud Size (A) | 1/4 - 20 |
Thickness (W) | 0.53 Inch |
Thread Length (B) | 0.75 Inch |