A10Z 8-131

Ring Mount Rated @ 8.0 Lbs with a Dynamic Spring Constant of 210 Lb/in
Qty Range Price/Unit Ships Within
1 - 24 $16.60 8 wks
25 - 99 $13.22 8 wks
100 - 249 $11.42 8 wks
250 - 499 $9.84 8 wks
500+ Request for Quote
$16.60

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Damping Constant (C) 0.174
Fastener / Isolator Steel / Rubber
H - Load / No Load .81 / .93 Lbs
Overall Length (L) 2.54 Inch
Rated Load (lbs) 8 Lbs
Spring Rate (K) 210 lb / in
Stud Size (A) 1/4 - 20
Thickness (W) 0.53 Inch
Thread Length (B) 0.75 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team