A10Z 8-121

Ring Mount Rated @ 3.0 Lbs with a Dynamic Spring Constant of 77 Lb/in
Qty Range Price/Unit Ships Within
1 - 24 $14.98 8 wks
25 - 99 $11.93 8 wks
100 - 249 $10.32 8 wks
250 - 499 $8.87 8 wks
500+ Request for Quote
$14.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Damping Constant (C) 0.058
Fastener / Isolator Steel / Rubber
H - Load / No Load .58 / .68 Lbs
Overall Length (L) 1.93 Inch
Rated Load (lbs) 3 Lbs
Spring Rate (K) 77 lb / in
Stud Size (A) 10-32
Thickness (W) 0.34 Inch
Thread Length (B) 0.62 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team