A10Z 7M1020CM

Natural Rubber Bumper Rated At 25.4 N(Static ) and 55.3 kgf (Ocassional Dynamic)
Qty Range Price/Unit Ships Within
1 - 24 $8.57 9 wks
25 - 99 $6.07 9 wks
100 - 249 $4.35 9 wks
250 - 499 $3.19 9 wks
500+ Request for Quote
$8.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Isolator Diameter At Tip 25 mm
Isolator Height 32 mm
Material (Fastener) Steel, Zinc Plated
Material (Isolator) Natural Rubber
Occasional Dynamic Load (kgf) 55.3 kgf
Static Load (kgf) 25.4 kgf
Stud Thread Length 13.5 mm
Stud Thread Size M8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team