A10Z 7-1020D

Conical Bumper, 62lbs Static Load, 5/16-24 UNF Thread Size. Material: Fastener- Steel, Brass Plated / Isolator- Natural Rubber.
Qty Range Price/Unit Ships Within
1 - 24 $14.24 8 wks
25 - 99 $11.35 8 wks
100 - 249 $10.04 8 wks
250 - 499 $8.81 8 wks
500+ Request for Quote
$14.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Isolator Diameter At Tip 1 Inch
Isolator Height 1.25 Inch
Material (Isolator) Natural Rubber
Material (Fastener) Steel, Zinc Plated
Occasional Dynamic Load (lbs) 145 Lbs
Static Load (lbs) 62 Lbs
Stud Thread Length 0.75 Inch
Stud Thread Size 5/16-24 UNF

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team