A10Z 4-1553D
Finger Flex Assembly suitable for load up to 50lbs
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $44.64 | 10 wks |
50 - 99 | $35.28 | 10 wks |
100 - 499 | $32.38 | 10 wks |
500 - 999 | $26.52 | 10 wks |
1000+ | Request for Quote |
$44.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hardness (Durometer) | 60 Durometer |
---|---|
Height (Overall) | 1.813 Inch |
Housing Material | Steel, Zinc Chromate |
Isolator Material | Rubber |
Natural Frequency (Hz) | 6-30 Hz |